IESNA:LM-63-2002
[TEST]P1056127
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S124R3DR-H1195D927-X4F0-XX-UDD-F-B
[LUMINAIRE]DEFINE 4, BLACK 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP]2700K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1648
TILT=NONE
1 -1 1 37 5 1 1 0.3125 3.895833 0
1 1 36.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1178.8 1167.3 1163.8 1154.5 1140.7 1124.5 1104.8 1081.7 1057.5 1028.6
997.4 965 929.2 892.2 854.1 814.8 774.3 735 690 649.5
605.6 561.7 518.9 473.8 429.9 384.8 339.8 294.7 248.5 204.6
161.8 120.2 82.1 47.4 17.3 0 0
1178.8 1181.1 1173 1158 1137.2 1112.9 1081.7 1048.2 1011.2 969.6
928 883 835.6 787 736.2 685.3 633.3 581.3 529.3 478.5
424.1 373.3 322.4 271.6 221.9 174.5 130.6 89 54.3 27.7
17.3 9.2 3.5 1.2 0 0 0
1178.8 1169.6 1153.4 1129.1 1095.6 1055.2 1010.1 960.4 906.1 847.1
787 723.5 659.9 594 529.3 466.9 403.3 343.2 284.3 227.7
176.8 129.4 85.5 46.2 23.1 18.5 12.7 8.1 4.6 2.3
1.2 1.2 0 0 0 0 0
1178.8 1170.7 1147.6 1114.1 1070.2 1018.2 962.7 898 828.6 755.8
683 609.1 533.9 464.6 394.1 327.1 263.5 203.4 151.4 102.9
60.1 26.6 19.6 15 11.6 6.9 4.6 2.3 1.2 1.2
1.2 1.2 0 0 0 0 0
1178.8 1171.9 1152.2 1115.2 1066.7 1010.1 947.7 879.5 805.5 726.9
648.3 568.6 492.3 418.4 346.7 278.5 216.1 159.5 109.8 64.7
27.7 20.8 16.2 11.6 8.1 4.6 3.5 1.2 1.2 1.2
0 0 0 0 0 0 0
